HUBBELL CANADA
Image of A2512628D2BJ4CT A2512628D2BJ4CT

A2512628D2BJ4CT

Brand: TradeSelect

Catalog ID: A2512628D2BJ4CT

SERVICE POLE 12FT6IN 2KO-4X20A DUP JB4C

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle and 4 circuits

General

Application

Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection

Catalog Number

A2512628D2BJ4CT

Material

Aluminum

Type

Service Pole

UPC

805035052747

Dimensions

Dimensions

2.08 in x 2.13 in x 144.6 in

Height

144.6 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified