
Brand: TradeSelect
Catalog ID: A2515624D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Catalog Number
A2515624D
Knockouts
Material
Aluminum
Type
UPC
805035003008
Dimensions
2.08 in x 2.13 in x 180.6 in
Height
180.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts