
Brand: TradeSelect
Catalog ID: A2520000W
Blank Pole for communication cables only
Application
Catalog Number
A2520000W
Material
Aluminum
Type
UPC
805035003343
Dimensions
2.08 in x 2.13 in x 240 in
Height
240 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified