
Brand: TradeSelect
Catalog ID: A2522000
Blank Pole for communication cables only
Application
Catalog Number
A2522000
Material
Aluminum
Type
UPC
805035003442
Dimensions
2.08 in x 2.13 in x 264 in
Height
264 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified