
Brand: TradeSelect
Catalog ID: A258020
Communications only service pole, Includes trim ring for ceiling tile and non-slip base pad
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A258020
Material
Aluminum
Type
Service Pole
UPC
805035052785
Dimensions
2.08 in x 2.13 in x 96 in
Height
96 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified