
Brand: TradeSelect
Catalog ID: A259600
Blank Pole for communication cables only
Application
Used to bring data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A259600
Material
Aluminum
Type
Service Pole
UPC
805035004272
Dimensions
2.08 in x 2.13 in x 108.6 in
Height
108.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified