
Brand: TradeSelect
Catalog ID: A2596244DRIGBJ
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with standard duplex and isolated ground
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2596244DRIGBJ
Material
Aluminum
Type
Service Pole
UPC
805035052815
Dimensions
2.08 in x 2.13 in x 108.6 in
Height
108.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified