
Brand: TradeSelect
Catalog ID: A259624D
With two specification grade grey duplex receptacles prewired for one circuit, ceiling mounting device for top adjustment, non-slip base pad
Application
Catalog Number
A259624D
Knockouts
Material
Aluminum
Type
UPC
805035004692
Dimensions
2.08 in x 2.13 in x 108.6 in
Height
108.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts