HUBBELL CANADA
Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289
Image of 6225 Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289

Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289

Brand: Raco

Catalog ID: 6225

Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289

  • Slotted and threaded design provides for easy installation.
  • 1 in. diameter
  • UPC barcoded

General

Accessory Type

Catalog Number

6225

Color

EU RoHS Indicator

Contact Manufacturer

Material

6225

Type

Accessories

UPC

050169062258

Dimensions

Dimensions

1.3 in x 1.3 in x 0.19 in

Height

0.19 in

Length

1.3 in

Weight

0.076 lb

Width

1.3 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3240