HUBBELL CANADA
Image of ACC-R4 ACC-R4, Rail Cable Clip, Up to 4 0.29" PV wires

ACC-R4, Rail Cable Clip, Up to 4 0.29" PV wires

Brand: Burndy

Catalog ID: ACC-R4

Rail Cable Clips.

304 Stainless Steel Clips that install on the rail, channel, or slot

General

Application

1 to 4 PV wires,Wire Diameter Range: 4.1mm - 6.5mm per each cable

Catalog Number

ACC-R4

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Trade Name

WILEY

Type

Cable Clips

UPC

781810537091

UPC 14 Digit GTIN

00781810537091

Dimensions

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

UL1565

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Logistics

Carton Quantity

4000

Pallet Quantity

84000