HUBBELL CANADA
Image of ZCB7UA Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

Brand: Hubbell Premise Wiring

Catalog ID: ZCB7UA

Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

  • 7RU
  • 12" H x 24" W x 24" D
  • 120-Port plus 2U Active Equipment

7U

General

Application

Ceiling Mount Box

Catalog Number

ZCB7UA

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Type

Ceiling

UPC

662620840697

Dimensions

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Plenum Rated
  • UL Listed