HUBBELL CANADA
Image of HBL61CM55 Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 50A 125V Locking Male, Yellow

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 50A 125V Locking Male, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM55

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5 to 50A 125V Locking Male

  • Marine
  • Molded
  • Straight Blade
  • 30A 125V Locking Female L5-30R to 50A 125V Locking Male

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM55

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Number Of Pins

Male- 50A 125V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808628

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 50A 125V Twist-Lock®

Logistics

Carton Quantity

1