HUBBELL CANADA
Image of RL201 Adapter, Residential Grade, Plug-In, Medium Base to 1-15R, White

Adapter, Residential Grade, Plug-In, Medium Base to 1-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL201

Adapter, Residential Grade, Plug-In, Medium Base to 1-15R

  • Residential Grade
  • Plug-In
  • Medium Base to 1-15R
  • White

Standard

General

Catalog Number

RL201

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Type

Incandescent Adaptor, Medium Base

UPC

883778112263

Electrical Ratings

Amperage Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

660

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Nema Rating

1-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10