HUBBELL CANADA
Image of 000038020000 Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Brand: Burndy

Catalog ID: 000038020000

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Molds designed for larger cable sizes can be used on smaller diameter cables if copper adapter sleeves are utililized

General

Catalog Number

000038020000

Material

Copper

Type

Tools & Accessories

UPC

781810571385

Dimensions

Weight

0.003 lb