HUBBELL CANADA
Image of RT303 Adapters, Heavy Duty Residential Grade, Single to 3 "X" Outlet, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

Adapters, Heavy Duty Residential Grade, Single to 3 "X" Outlet, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RT303

Adapters, Heavy Duty Residential Grade, Single to 3 "X" Outlet, 15A 125V, 2-Pole 3-Wire Grounding

  • Heavy Duty Residential Grade
  • Single to 3 "X" Outlet
  • 15A 125V
  • 2-Pole 3-Wire Grounding

2-Pole 3-Wire Grounding

General

Catalog Number

RT303

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

883778112447

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

4400