HUBBELL CANADA
Image of 9015R Adjustable Box Mounting Brace

Adjustable Box Mounting Brace

Brand: Raco

Catalog ID: 9015R

Adjustable Box Mounting Brace, Adjust 15 in. to 26 in., for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep

Raco Non-Adjustable Mounting Bracket is for the 4 in. or 4-11/16 in. electrical box. The bracket adjusts from 15 in. to 26 in. stud spacing. The bracket can be used for metal or wood stud box positioning.

  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Design of adjsutable brace allows ground screw to clear when box is mounted
  • Boxes attach easily with self-tapping screws

General

Accessory Type

Box

Catalog Number

9015R

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169990155

Dimensions

Dimensions

3.75 in x 24 in x 1.25 in

Height

1.25 in

Length

3.75 in

Weight

0.45 lb

Width

24 in

Certifications And Compliance

Certified Listed

  • cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5400