HUBBELL CANADA
Image of ADUP12ZN ADUP12ZN
Discontinued

ADUP12ZN

Brand: Killark

Catalog ID: ADUP12ZN

1/2" Male- 3/4" Female Adapter, Zinc Marking

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

General

Application

Series ADUP suitable for Class I, Groups A, B, C, D.

Catalog Number

ADUP12ZN

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ADUP

Type

Adapter

UPC

783936016467

Dimensions

Hub Size

Male: 1/2" Female: 3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer