HUBBELL CANADA
Image of AE120350 AE120350 - Discontinued Sub TB350B011 or TB350B017C
Discontinued

AE120350 - Discontinued Sub TB350B011 or TB350B017C

Brand: Acme Electric

Catalog ID: AE120350

Collection name: Legacy ICTs

Legacy Industrial Control Transformer - Encapsulated, 230/460/575 - 95/115V, 350VA

  • Substitute new ICT TB350B011 or TB350B017C
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

General

Catalog Number

AE120350

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage

95/115 V

UL Insulation Class

105°C

UPC

047503696910

Winding Material

CU

Dimensions

Dimensions

5 in x 4.5 in x 4.03 in

Height

4.03 in

Length

5 in

Weight

13.2 lb

Width

4.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

230/460/575 V

Secondary Voltage

95/115 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

105°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

240