HUBBELL CANADA
Image of AF0606 AF0606

AF0606

Brand: Wiegmann

Catalog ID: AF0606

N1 TELESCOPE (HS/S WW) 6X6 CRBN STL -GRY

General

Catalog Number

AF0606

Color

Finish Type

Material

Carbon Steel

Type

Fitting

UPC

786725392056

Dimensions

Depth

9.5 - 15 in

Height

6 in

Weight

8 lb

Width

6 in

Logistics

Carton Quantity

1

Pallet Quantity

24