HUBBELL CANADA
Image of AF8-100 AF8-100 - 1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement

AF8-100 - 1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement

Brand: Killark

Catalog ID: AF8-100

1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 8" Linear Movement

  • Superior corrosive resistant ZA12 zinc alloy casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

General

Catalog Number

AF8-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Zinc Alloy, ZA12

Series

AF8

Type

UPC

783936156552

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer