HUBBELL CANADA
Image of FCLCSM Ahesive Connector, LC, Singlemode, White, 6 Pack

Ahesive Connector, LC, Singlemode, White, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLCSM

Fiber Connector, OPTIchannel Connector, LC Simplex Singlemode, White, 6 Pack.

  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

Standard Product

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCSM

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, Field Polish

Performance

  • Optical - Insertion loss - 0.5dB typical, 0.75dB max
  • Optical - Multimode return loss - 20dB minimum
  • Optical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Adhesive

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620830766

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC

Performance

  • Optical - Insertion loss - 0.5dB typical, 0.75dB max
  • Optical - Multimode return loss - 20dB minimum
  • Optical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25