HUBBELL CANADA
U28RT_Photo_ColorRGB

Alloy Steel U Die, Green, Index O

Brand: Burndy

Catalog ID: UYFO

Alloy Steel U Die, Green, Index O.

  • Durable Alloy Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index O

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UYFO

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

O

Die Type

U Die

Type

Die

UPC

781810627501

UPC 14 Digit GTIN

00781810627501

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only