
Brand: Burndy
Catalog ID: AMS500
Application
For Use With Copper And Aluminum Conductors
Catalog Number
AMS500
Connector Type
In-Line
Die Size
Burndy 317
EU RoHS Indicator
Yes
Hex Size
3/8
Installation Torque Recommended in-lb
375 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin
Sub Brand
SPLICER/REDUCER
Temperature Rating
194° F
Type
AMS, Dual Rated
UPC
781810241059
UPC 14 Digit GTIN
00781810241059
Depth
0.56 in
Die Size
Burndy 317
Dimension - H1 Height inch
1.38 in
Dimension - Height fraction
1-3/8
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
121 mm
Dimension - Length Overall inch
4.78 in
Dimension - Width fraction
1-1/4 in
Dimension - Width inch
1.25 in
Dimension - Width mm
32 mm
Hex Size
3/8
Length
4.63 in
Width
1.25 in
Rating - Minimum Voltage
600
Conductor - ACSR Cmpt Size
600 kcmil
Conductor - ACSR Str Size
500 kcmil
Conductor - AL Str Run
3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
3/0 AWG-500 kcmil
Conductor - AL Str Size
3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Size Range
3/0 AWG-500 kcmil
Conductor - AL Str Tap
3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
3/0 AWG-500 kcmil
Conductor - Copper Solid Run
3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Size
3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Compact Size
600 kcmil
Conductor - Copper Str Run
3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
3/0 AWG-500 kcmil
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
3/0 AWG-500 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
3/0 AWG-500 kcmil
Conductor Size
3/0 AWG-500 KCMIL
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
ANSI C119.4
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Temperature Rating
194° F
Connector Type
In-Line
Physical Attribute - Number of Screws
4
Carton Quantity
3
Pallet Quantity
2184