Brand: Connector Manufacturing (CMC)
Catalog ID: PT4020-6
Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.
Catalog Number
PT4020-6
Material
Aluminum
UPC
192663119028
Length
9.875 in
Length - Pin
6 in
Pin Size
3/8 in
Voltage Rating
600 V
Conductor - ACSR Str Size
4/0 AWG
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.552 in
Conductor Diameter Range
0.552 - 0.575
Conductor Range
#4/0 - 250 Str. 250 Comp.