
Brand: Hubbell Premise Wiring
Catalog ID: AMOBDSC10
Unloaded Bracket for 1 SC Fiber Adapter
Application
AMO Bracket W/1 Fiber Opening
Catalog Number
AMOBDSC10
Color
Blue
EU RoHS Indicator
Yes
Item Type
Material
Composite
Shelves
None
UPC
662620804637
Height
8.3 in
Width
5.8 in
EU RoHS Indicator
Yes
Carton Quantity
10