HUBBELL CANADA
AN-10-EX - 4" Aluminum, Rigid Conduit Nipple, Quad Listed
Image of AN-10-EX AN-10-EX - 4" Aluminum, Rigid Conduit Nipple, Quad Listed
*Representative image
Image of AN-10-EX AN-10-EX - 4" Aluminum, Rigid Conduit Nipple, Quad Listed
Discontinued

AN-10-EX - 4" Aluminum, Rigid Conduit Nipple, Quad Listed

Brand: Killark

Catalog ID: AN-10-EX

4" Aluminum, Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Catalog Number

AN-10-EX

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936038483

Dimensions

Hub Size

4"

Certifications And Compliance

ATEX File Number

13ATEX1196U

EU RoHS Indicator

IECEx File Number

13.0073U

Logistics

Carton Quantity

25