HUBBELL CANADA
Image of AN-3-EX AN-3-EX - 1" Aluminum, Rigid Conduit Nipple, Quad Listed

AN-3-EX - 1" Aluminum, Rigid Conduit Nipple, Quad Listed

Brand: Killark

Catalog ID: AN-3-EX

1" Aluminum, Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Catalog Number

AN-3-EX

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

UPC

783936040769

Dimensions

Hub Size

1"

Certifications And Compliance

ATEX File Number

13ATEX1196U

EU RoHS Indicator

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

25