
Brand: Killark
Catalog ID: AN-4-EX
Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.
Catalog Number
AN-4-EX
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
AN
Type
UPC
783936040929
Hub Size
1-1/4"
ATEX File Number
13ATEX1196U
EU RoHS Indicator
Contact Manufacturer
IECEx File Number
13.0073U
Carton Quantity
25