HUBBELL CANADA
Image of AN-8 AN-8 - 3" Aluminum, Rigid Conduit Nipple

AN-8 - 3" Aluminum, Rigid Conduit Nipple

Brand: Killark

Catalog ID: AN-8

3" Aluminum, Rigid Conduit Nipple

Tapered threads (NPT) meet latest UL 1203 requirements

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Application

Catalog Number

AN-8

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AN

Type

UPC

783936012759

Dimensions

Dimensions

3.26 in x 3.341 in x 3.341 in

Gross Weight with Packaging

0.31

Height

3.341 in

Hub Size

3"

Length

3.26 in

Width

3.341 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E311892

Logistics

Carton Quantity

10