
Brand: AccelTex Solutions
Catalog ID: ATS-00549
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00549
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Wall
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620434452
Dimensions
19.6 in x 12 in x 4 in
Height
4 in
Length
19.6 in
Width
12 in
Compatibility
Indoor/Outdoor
Indoor or Outdoor