HUBBELL CANADA
Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond
Image of AFR15TRLA Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond
Image of AFR15TRLA Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond
play
Tamper-Resistant Receptacles
Image of AFR15TRLA Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond
+2
Image of AFR15TRLA Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond

Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFR15TRLA

15A ARC FAULT TR RECEPTACLE LA.

AFCIs help protect against fire, eliminating power when it senses an arc, occurring when there is a damaged wire or cord set inserted into the outlet. Easily added to most living areas and bedrooms in the home for added protection.

  • 15A
  • Light Almond

General

Catalog Number

AFR15TRLA

UPC

783585426129

Dimensions

Weight

0.35 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10