HUBBELL CANADA
Image of ATP2004W ATP2004W
Discontinued

ATP2004W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATP2004W

Lighting Controls, Vacancy/OccupancySensors, Self Contained, Passive Infrared Technology, Single Circuit, Neutral Connection Required, 2000 Square Foot Coverage,

  • Designed for use on 120 or 277V AC circuits with neutral wire required
  • Built in photocell prevents lights from turning ON with sufficient natural light.
  • Adaptive Technology - Install and Forget" operation
  • 3-way capable
  • Matching wallplate included

General

Application

Compatible with most LED and CFL

Catalog Number

ATP2004W

Color

White

EU RoHS Indicator

No

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Photocell

Yes

Specifications

  • Dimensions - Face 2.59"H x 1.30"W, 0.61"D (from wall out)
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 42 to 54 inches above floor
  • Mounting Strap - Steel

UPC

783585256771

Dimensions

Dimensions

4.15 in x 1.82 in x 1.62 in

Height

1.62 in

Length

4.15 in

Mounting Height

3.5-4.5 ft

Width

1.82 in

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed To UL773A

Operational

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Logistics

Carton Quantity

10