
Catalog Number
IMB05GY
Color
Construction
Molded ABS
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Series
Accessory
Specifications
Style
Blank Module, 0.5 Units
Type
iStation Frame Module
UPC
662620826790
Display Size
.5-Unit
EU RoHS Indicator
Yes
Orientation
Horizontal
Carton Quantity
10