HUBBELL CANADA
Image of IMB15BK Audio/Video Module, Blank, 1.5 Unit, Black

Audio/Video Module, Blank, 1.5 Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IMB15BK

Audio/Video Module, Blank, 1.5 Unit, Black

  • Blank
  • 1.5 Unit
  • Black

Blank Module 1.5 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB15BK

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1.5 Unit

Style

1 .5 Unit

Type

Blank

UPC

662620826936

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

15