HUBBELL CANADA
Image of IM1KA15EI Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Electric Ivory

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: IM1KA15EI

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Electric Ivory

  • Keystone
  • 1-Port
  • Angled
  • 1.5 Unit

1-Port Keystone Angled Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1KA15EI

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 1-port, Angled

Style

Angled

Type

Keystone Snap-Fit

UPC

662620827070

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25