HUBBELL CANADA
Image of IM1KA15GY Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Gray

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IM1KA15GY

Audio/Video Unloaded Module, Keystone, 1-Port, Angled, 1.5 Unit, Gray

  • Keystone
  • 1-Port
  • Angled
  • 1.5 Unit

1-Port Keystone Angled Module

General

Catalog Number

IM1KA15GY

Color

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 1 Keystone Angled, 1.5 Unit

Style

Keystone(1) Angled, 1.5 Unit

Type

iStation Frame Module

UPC

662620827094

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25