Brand: Wiegmann
Catalog ID: WA6AXFN2
Catalog Number
WA6AXFN2
Color
Input
26/35 Watts
UPC
786725602902
Depth
2 in
Height
6.77 in
Weight
2.5 lb
Width
Frequency Rating
50/60 Hz
Voltage Rating
230 V
Carton Quantity
1