HUBBELL CANADA
SKU-AYPO1000

AYPO1000, Compression Pin Adapter, 1000 kcmil, .81" Pin Dia, AL9CU

Brand: Burndy

Catalog ID: AYPO1000

Aluminum compression adaptor, UL Listed 90° C, Up to 35 kV, Cover is rated for 600 V.

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information
  • Aluminum pin terminals are dual rated to accommodate both copper and aluminum wire
  • Short pin length design permits easy installation in limited space applications
  • rated for the full ampacity of the incoming conductor
  • Smooth surface on the pin allows for greater contact area and electrical connectivity
  • Solid pin design eliminates “how tight is tight” torque requirement problem and eliminates over torquing on stranded pin adapters that can result in damaged strands increasing resistance
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection
  • it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

General

Application

Wire Termination

Catalog Number

AYPO1000

Color Code

Brown

Connector Type

OFFSET PIN

Die Index

302

Finish Type

Tin-Plated

Material

ALUMINUM

Pin Type

Solid

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

621945586444

Dimensions

Equivalent Pin Size

500 kcmil

Length

1.76 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

1000 KCMIL

Conductor - AL Str Size Range

1000 kcmil

Conductor - Copper DLO Size

777 DLO

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Str Compact Size

1000 KCMIL

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE/FLEX

Wire Size

1000 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

UL Listed

Yes

Configuration

Connector Type

OFFSET PIN

Logistics

Carton Quantity

6

Pallet Quantity

1776