HUBBELL CANADA
Image of B1304 B1304, Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 1/0 AWG (Tap)

B1304, Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 1/0 AWG (Tap)

Brand: Burndy

Catalog ID: B1304

Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 1/0 AWG (Tap), 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

General

Application

Used to join horizontal parallel tap to run connections

Catalog Number

B1304

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

Trade Name

BURNDYWeld®

UPC

781810382400

UPC 14 Digit GTIN

00781810382400

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Tap

1/0

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480