
Brand: Burndy
Catalog ID: B22E184N
Catalog Number
B22E184N
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
4
UPC
781810042175
UPC 14 Digit GTIN
00781810042175
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18 in
Length
18 in
Rating - Outdoor Amperage
800 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Pallet Quantity
360