
Brand: Burndy
Catalog ID: B22F244N
Catalog Number
B22F244N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
621945333628
UPC 14 Digit GTIN
00621945333628
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24 in
Length
24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Outdoor Amperage
1100 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
2
Pallet Quantity
1