
Brand: Burndy
Catalog ID: B24G184NTN
Catalog Number
B24G184NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
8
Plated
Y
UPC
781810273104
UPC 14 Digit GTIN
00781810273104
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
150