HUBBELL CANADA
Image of B2E1075G1 B2E1075G1

B2E1075G1

Brand: Burndy

Catalog ID: B2E1075G1

Flexible Copper Braid

General

Catalog Number

B2E1075G1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810481196

UPC 14 Digit GTIN

00781810481196

Dimensions

Dimension - D inch

3

Dimension - L Length Overall mm

273 mm

Dimension - Length Overall inch

10.75 in

Dimension - N inch

0.75

Dimension - Pad Width inch

1.5

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

530

Rating - Outdoor Amperage

635

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid