Catalog Number
B2E12CG35
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810459782
UPC 14 Digit GTIN
00781810459782
Dimension - D inch
1.75
Dimension - N inch
0.5
Dimension - Pad Width inch
1.62
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No