
Brand: Burndy
Catalog ID: B2F18N
Catalog Number
B2F18N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
UPC
781810054048
UPC 14 Digit GTIN
00781810054048
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
750