HUBBELL CANADA
Image of B31E18D50G8TN B31E18D50G8TN

B31E18D50G8TN

Brand: Burndy

Catalog ID: B31E18D50G8TN

Tin Plated Ferrules

General

Catalog Number

B31E18D50G8TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810371886

UPC 14 Digit GTIN

00781810371886

Dimensions

Dimension - L Length Overall mm

470 mm

Dimension - Length Overall inch

18.50 in

Electrical Ratings

Amperage Rating

770 A

Rating - Outdoor Amperage

770

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid