HUBBELL CANADA
Image of B33G28G20TN B33G28G20TN

B33G28G20TN

Brand: Burndy

Catalog ID: B33G28G20TN

Tin Plated Ferrules

General

Catalog Number

B33G28G20TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

9

Plated

Y

UPC

781810477458

UPC 14 Digit GTIN

00781810477458

Dimensions

Dimension - L Length Overall mm

711 mm

Dimension - Length Overall inch

28.00 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Outdoor Amperage

3000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid