HUBBELL CANADA
Image of B3E33NSV B3E33NSV

B3E33NSV

Brand: Burndy

Catalog ID: B3E33NSV

Silver Plated Ferrules

General

Catalog Number

B3E33NSV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810473610

UPC 14 Digit GTIN

00781810473610

Dimensions

Dimension - L Length Overall mm

838 mm

Dimension - Length Overall inch

33.00 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Indoor Amperage

700

Rating - Outdoor Amperage

840

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid