HUBBELL CANADA
Image of B3F26G18W B3F26G18W

B3F26G18W

Brand: Burndy

Catalog ID: B3F26G18W

Tin Plated Ferrules

General

Catalog Number

B3F26G18W

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810215388

UPC 14 Digit GTIN

00781810215388

Dimensions

Dimension - L Length Overall mm

660 mm

Dimension - Length Overall inch

26.00 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

6

Pallet Quantity

1