Catalog Number
B3F36N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
621945441187
UPC 14 Digit GTIN
00621945441187
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Connector Type
Braid